Skip to main content
Please Select Your Country/Language Preferences

Fan Backets; 2 inch; 2-inch; 3 inch; 3-inch; 4 inch; 4-inch; 6 inch; 6-inch; 10 inch; 10-inch; 17396; ABRKT3; 17397; ABRKT2; 71300; ABRKT4; 71310; ABRKT6; 71320; ABRKT10 Hover to magnify image or click to enlarge

Fan Brackets for Compact Axial Fans

Designed to provide easy mounting of compact axial fans on enclosure panels. Brackets can be used for general air circulation or to direct air at problem areas.

Read more Read less Print This Page
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.