Extra-Deep Pushbutton Enclosures Type 4
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Extra-Deep Pushbutton Enclosures Type 4
Extra-Deep Pushbutton Enclosures, designed to hold 30.5-mm and 22.5-mm pushbuttons and switches, feature stainless steel screws and a high-performance polyurethane gasket to meet Type 4 environmental protection rating. The added depth accommodates additional pushbutton contact blocks.
Industry Standards
UL 508A Listed; Type 4, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997
NEMA/EEMAC Type 4, 12
IEC 60529, IP66
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Seams continuously welded and ground smooth
- Captivated stainless steel cover screws thread into sealed wells
- Grounding stud on body
- Bonding provision on cover
- High-performance polyurethane gasket
- Factory stamped 4-way pushbutton holes
- Enclosures 6.00 x 4.00 x 5.00 in. (152 x 102 x 127 mm) and larger have internal detachable hinge to hold cover open during wiring, yet permit immediate removal
- 30.5-mm or 22.5-mm size holes
- External wall-mounting brackets
Specifications
| Color Code | ANSI 61 | 
| Color | Gray | 
| Material | Mild Steel | 
| Finish | Powder Coated | 
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.