CT Cabinet Hinged-Cover with Steel Panel Type 3R
Hover to magnify image or click to enlarge
CT Cabinet Hinged-Cover with Steel Panel Type 3R
CT Cabinet, Hinged-Cover with Steel Panel, Type 3R, provides outdoor protection and security for instrument current transformers, which are frequently required for transformer-rated watt-hour metering. Cabinets can also be used as junction or service boxes and house meter, transformer, relay or terminal assemblies.
Industry Standards
UL 50, 50E Listed; Type 3R; File No. E27525, E27567
cUL Listed per CSA C22.2 No 94; File No. E27525, E27567
NEMA Type 3R
IEC 60529, IP32
Models with termination lugs also have UL414, File No. E240312
Details
Resources
Features
- Center sealing locations
- Includes steel panel
- Enclosures are finished with paint over plated surfaces
Specifications
| Color Code | ANSI 61 |
| Color | Gray |
| Material | Mild Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.