Skip to main content

Please Select Your Country/Language Preferences

PROLINECtrUprightDet Product Photo Hover to magnify image or click to enlarge

Center Upright

Center Uprights are vertical channels that attach to the frame (top and bottom). Can be used in 800-, 1000-, 1200- and 1600-mm wide frames to facilitate the installation of accessories for 600-mm wide frames and 19-in. rack accessories in wider frames. The vertical hole pattern matches the vertical hole pattern in the frame. Center uprights are furnished in pairs and include mounting hardware.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 2.66mm
Thickness 12ga
Color Light Gray
Finish Powder Coated
Color Code RAL 7035
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.