Cable Runway Wall Angle Support
Hover to magnify image or click to enlarge
Cable Runway Wall Angle Support
The Cable Runway Wall Angle Support provides support to ladder rack from a wall or other flat surface. It is made of 2-inch x 2-inch, 10ga painted or plated steel. The kit includes two J-bolts, nuts and screws.
Details
Resources
Features
- The Cable Runway Wall Angle Support provides support to ladder rack from a wall or other flat surface
- It is made of 2-inch x 2-inch, 10ga painted or plated steel
- The kit includes two J-bolts, nuts and screws
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.