Cable Runway Adjustable Junction Splice Kit (cULus Classified)
Hover to magnify image or click to enlarge
Cable Runway Adjustable Junction Splice Kit (cULus Classified)
The Adjustable Junction Splice Kit connects two ladder rack sections at any junction angle. Each kit connects the end of one section to the side of another. The kit includes mounting hardware.
Details
Resources
Features
- The Adjustable Junction Splice Kit connects two ladder rack sections at any junction angle
- Each kit connects the end of one section to the side of another
- The kit includes mounting hardware
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.