Bonding and Grounding Rack Jumper Kit
Hover to magnify image or click to enlarge
Bonding and Grounding Rack Jumper Kit
The Grounding Rack Jumper Kit grounds racks or cabinets to common bonding networks under floors or overhead. It is made of #6 AWG x 7 strand wire with green THW insulation and two-hole compression lug mounted on one end. This kit also includes fasteners.
Details
Resources
Features
- The Grounding Rack Jumper Kit grounds racks or cabinets to common bonding networks under floors or overhead
- It is made of #6 AWG x 7 strand wire with green THW insulation and two-hole compression lug mounted on one end
- This kit also includes fasteners
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.