APO Non-Metallic Mounting Feet


APO Non-Metallic Mounting Feet
APO Mounting Feet allows APO enclosure mounting to any vertical surface supporting the load of the enclosure.
Details
Resources
Features
- Set of four pieces
- For heavy duty mounting
- The brackets are mounted directly to the rear of the box in provided reinforcements
- M4 threaded inserts are provided for secure attachment
- Maximum load cannot exceed 330lbs (150kg)
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.