Service Entrance Suppressor(B), 160 kA
        
        Hover to magnify image or click to enlarge
      
        Service Entrance Suppressor(B), 160 kA
The nVent ERICO SES160B Series of Surge Protective Devices (SPD) provide economical protection against damaging transients and surge currents. cUL® 1449 Listed SPD for Type 1 or Type 2 locations. Allows for installation on the line or load of the service panels, circuit breakers not required. With a 160 kA per phase surge rating, the SES160B is well suited for category C locations. Applications include service entrance, distribution, branch panels, MCC, lighting panels, HVAC, and more. With a NEMA® 4X enclosure rating this product series is also well suited for outdoor applications.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- 160 kA 8/20 μs maximum surge rating per phase
 - Excellent clamping and low UL voltage protection ratings
 - Features relay alarming for power/phase loss and status of SPD health
 - Compact design can be directly mounted to panel or installed in a small space
 - Optional Flush Mounting Plate
 - 10-year limited warranty
 
Specifications
Installation Manual / Instruction Sheet
Warranty Sheet
Certifications
        cUL VZCA7.E325047
      
      
      
          
      CSA C22.2 No. 269.1/269.2
    
      
        UL VZCA.E325047
      
      
      
          
      ANSI/UL 1449
    
      
        DoC, ERICO SES160 
      
      
              
          English
        
      
          
      AS/NZS 3820:2020
    
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.