Copper Lug Mechanical Connector
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Copper Lug Mechanical Connector
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Simple to use and install
- Suitable for telecom and equipotential bonding applications
Specifications
Brochure
Certifications
        cUL ZMVV7.E323600
      
      
      
          
      CAN/CSA C22.2 No. 65, CSA C22.2 No. 188
    
      
        UL ZMVV.E323600
      
      
      
          
      ANSI/UL 486A-486B, ANSI/UL 486C
    
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.