Cadweld Rail Track Connector Bond Kit, Multi-Leg
        
        Hover to magnify image or click to enlarge
      
        Cadweld Rail Track Connector Bond Kit, Multi-Leg
The Cadweld Rail Track Connector Bond Kit, Multi-Leg, has all the necessary components to establish a welded bond connection to the web of the rail for rail signaling applications, such as wayside signs. This solution was crafted to allow multiple connections in tight spaces while maintaining rail integrity through the nVent ERICO Cadweld exothermic connection, which guarantees connection reliability and consistent electrical resistance. The bond is designed to be welded at the rail profile neutral axis level, where the stress and strain are minimal, and where the connection is least susceptible to fatigue and interference from dragging equipment and track maintenance equipment.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Provides unchanging electrical resistance
 - Superior corrosion resistance
 - Easy installation, with minimum installer training required
 - Simple and highly portable installation equipment
 - Equally usable on old, worn, or new rails
 - Bond Kit includes all necessary parts to ensure easy handling at the jobsite
 
Specifications
| Material | Copper Magnesium | 
| Finish | Tinned | 
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.