Hover to magnify image or click to enlarge
      
        RackChiller RDHX PRO Hose Kit with Valve
The flexible hoses package for RDHX Pro connects the cooling device to facility water system. The high quality EPDM hoses perform with excellent chemical stability with typical water and glycol based cooling media. The steel reinforcement provides extended pressure capability with rated nominal pressure 5 bar and minimum burst pressure 20 bar, while the external layer protects the hoses from mechanical stress and damages.
Features
- Flexible hoses to connect RDHX Pro with facility water supply and return
 - Pair of flexible hoses for supply and return facility connection
 - High quality reinforced EPDM flexible hoses
 - Rated operating pressure 5 bar, minimum burst pressure > 20 bar
 - Include 1" BSPP flat seal swivels on both ends
 - Available in length 4m or 6m
 
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Flexible Hose, 2.4m, EPDM with Tube Reinforcement, Max. Operating Pressure 5 bar, Inner Diameter 1", 1" BSPP Flat Seal Swivel at Both Ends | 1 | |
| 2 | Valve with electric drive assembled | 1 | |
| 3 | Plumbing adapters | 1 | |
| 4 | Installation Instructions | 1 | 
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock | 
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.