Zener Barrier
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Zener Barrier
nVent RAYCHEM TraceTek TT-ZENER-BARRIER is a range of protective safety barriers for use when sensing cables need to be installed in hazardous Class 1 Divison 1 (or Zone 1) areas. The zener barrier is installed between the alarm module and the sensing cable. The safety barrier ensures that, even if the alarm module suffers a multiple failure, the energy transferred to the sensing cable (and thus to the hazardous area) will remain below explosive ignition levels, thus reducing the risk of fire or explosion.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                  
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.