Ventilated gland plate with Filter, AFV
        
        Hover to magnify image or click to enlarge
      
        Ventilated gland plate with Filter, AFV
This gland plate is a perfect solution when only natural ventilation is required and insects, dust, and other particles need to be kept out.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Description: Louvered plate, pressed out 5 mm with filter.
 - Material: 1.4 mm mild steel.
 - Finish: RAL 7035 structured powder coating.
 - Protection: Complies with IP 53, in bottom or vertical position.
 - Pack quantity: 1 piece.
 
Specifications
| Thickness | 1.4mm | 
| Thickness | 18ga | 
| Color | Light Gray | 
| Material | Mild Steel | 
| Finish | Powder Coated | 
| Color Code | RAL 7035 | 
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.