ProLine G2 Plinth Base
Hover to magnify image or click to enlarge
ProLine G2 Plinth Base
ProLine G2 Plinth Bases install under an enclosure to provide space for cables to enter from below.
Details
Resources
Features
- Four access panels for cable management options at the base of the enclosure
- Sturdy cast aluminum corner supports for superior performance under load
- Corner blocks can be installed onto the base of the frame independent of the cover plates, enabling the cover plates to be attached after integration and just prior to shipment
- Stackable up to 400mm in height using Plinth Base Stacking Kit (not included)
- 100 mm or 200 mm options
- To maintain a NEMA Type 12 environmental rating, gland plate must also be u...
Specifications
| Thickness | 1.52mm |
| Color | Jet Black |
| Finish | Powder Coated |
| Color Code | RAL 9005 |
Filter By
Select Filters
Filter By
Clear filtersFilters applied:0
- Width
6 parts found.
Catalog Number
to
of
Page
of
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.