RackChiller Rear Door Water Control Package, Active or Passive
The stainless steel pipe inserts with ID 1" each come with a pair of ratiometric liquid coolant sensors. The sensors connect directly to the RackChiller Rear Door Controller. This enables monitoring of the coolant thermal properties and cooling. performance, as well as additional temperature control features.
Features
- Water control unit with water flow, pressure and temperature sensors
- Supply sensors: coolant pressure and temperatre
- Return sensors: coolant flow and temperatures
- Enables the controller to modulate the flow based on return temperature or coolant temperature differential
- Prepared for perfect fit to RackChiller Rear Door and and accessories
- Both pipe inserts made of stainless steel
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Water pressure and temperature sensor mounted on measuring path for installation in water supply, stainless steel casting | 1 | |
| 2 | Water flow and temperature sensor mounted on measuring section, stainless steel casting | 1 | |
| 3 | Connecting cable to the control unit, flat gaskets and adapter socket suitable for mounting with water connection set 23130-593 and control valve 23130-607 | 2 | |
| 4 | Assembly Instructions | 1 |
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.