CPCI System With Pluggable PSU, PSB H.110, 4 U, 8 Slot
4 U CompactPCI System with PSB and H.110, with horizontal Card Cage for eight 6 U Boards, eigth RTM Boards and two CompactPCI 3 U Pluggable Power Supplies. Option to build in up to four pluggable Power Supplies.
Features
- System in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11); Backplane, conforms to PICMG 2.16
- System with horizontal card cage. Board format Front: 6 U, 160 mm deep; Rear I/O: 6 U, 80 mm deep
- Monolithic backplane for (signals and power) 64‐bit CompactPCI; PSB (Package Switched Backplane), PICMG 2.16; H.110, 8 slot, 6 U, 64 bit CompactPCI (2 fabric/switch slots, 6 node slots H.110), system slot left; Integrated power backplane with 2 x P 47 connectors
- Heat dissipation by hot‐swap fan unit, airflow left to right
- Prepared to accept two 19" CompactPCI PSUs 250 W (3 U, 8 HP)
Specifications
PRODUCT ATTRIBUTES
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Shielded 19" chassis, St, powder‐coated, black, RAL 9005 | 1 | |
2 | Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to front right), for horizontal board mounting (6 U, 160 mm deep) | 8 | |
3 | Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to front right), for horizontal mounting of rear I/O boards (6 U, 80 mm deep) | 8 | |
4 | Backplane for 6 U boards and voltage supply (2 x P 47 sockets); 64‐bit CompactPCI; PSB, 2 fabric/switch slots; 6 node H.110 bus slots; part no. 23006‐611 | 1 | |
6 | Hot‐swap fan unit, 4 fans, each 109 m3/h (64 cfm) | 1 | |
7 | AC input (IEC plug), mains filter module, fuse, mains switch | 1 | |
8 | Cable harness to connect all system components | 1 | |
9 | Front panel front, 3 U, 8 HP | 2 |
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.