WinterGard Self-Regulating Heating Cable
Hover to magnify image or click to enlarge
WinterGard Self-Regulating Heating Cable
nVent RAYCHEM WinterGard self-regulating trace heating cables provide energy efficient and easy to use solutions for pipe freeze protection.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Related Products
Features
- Simple to design
- Easy to install: cut to length, meter marks
- Energy efficient and safe: self regulating cable, advanced energy saving controls, no overheating possible
- Reliable during long life: 2 year product warranty available, maintenance free
Specifications
| Nominal Thickness | 0.18 in |
| Nominal Width | 0.38 in |
| Nominal Thickness | 4.57 mm |
| Nominal Width | 9.65 mm |
| Ground Path Type | Braid |
| Outer Jacket Material | None |

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.