Skip to main content

Please Select Your Country/Language Preferences

PH37185.jpg image Hover to magnify image or click to enlarge

T-Series Vertical Filler Material Kit

T-Series vertical filler material kits contain the following: Filler material, two vertical packings, pouring basin ceramic guide tube and pouring basin crucible ceramic and disk. All filler material kits contain one-time use components that are sized to a specific sleeve, pouring basin and pouring basin crucible combination. Ordering filler material kits simplifies ordering, reduces order errors and helps ensure proper sizing of components.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Filler Material Kit Components
Filler Material Kit Filler  Material Packing (2 Required) Pouring Basin  Ceramic Insert  and Disk Pouring Basin  Ceramic  Guide Tube
RBT4101B RBF40 RBS354710 RBS354710 RBS5037 RBS5039
RBT5101B RBF40 RBS354710 RBS35475 RBS5037 RBS5038
RBT6101B RBF50 RBS35473.5 RBS35477 RBS5037 RBS5038
RBT7101B RBF50 RBS35474 RBS35478 RBS5037 RBS5038
RBT81011B RBF70 RBS354710 RBS35475 RBS5037 RBS5038
RBT8101B RBF55 RBS354710 RBS35475 RBS5037 RBS5038
RBT91011B RBF90 RBS354711 RBS35475.5 RBS5037 RBS5038
RBT9101B RBF80 RBS354711 RBS35475.5 RBS5037 RBS5038
RBT10911B RBF105 RBS354712 RBS35476 RBS5037 RBS5038
RBT1091B RBF90 RBS354712 RBS35476 RBS5037 RBS5038
RBT111011B RBF125 RBS354712 RBS35476 RBS5037 RBS5038
RBT11101B RBF105 RBS354712 RBS35476 RBS5037 RBS5038
RBT121018B RBF180 RBS354715 RBS35477 RBS5037 RBS5038
RBT14101B RBF195 RBS354715 RBS35477 RBS5037 RBS5039
RBT1891B RBF270 RBS354720 RBS35479 RBS5037 RBS5039

Diagrams

Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy