Skip to main content
Please Select Your Country/Language Preferences

MAS Photo Hover to magnify image or click to enlarge

Single Door Enclosure Mild Steel, MAS

The mild steel single door wall mounted enclosure range, MAS, with a IP 66 protection degree, is available off the shelf in many different sizes. This enclosure range is well suited for many different applications. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure.

Read more Read less

Industry Standards

UL 508A Listed; Type 4, 12; File No. E61997

cUL Listed per CSA C22.2 No.0, No.0.4, No.14, No.94; Type 12; File No. E61997

NEMA/EEMAC Type 4, 12

CSA, File No. 1442951: Type 4, 12

IEC 62208 IP66

CE, UK CA, UL, DNV, EAC

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial

Diagrams

Benefits
Resources Video
WM lock

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.