Rail Profile Template
        
        Hover to magnify image or click to enlarge
      
        Rail Profile Template
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                          Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Provides specific, safe and easy positioning of hole height on the rail profile
 - Universal rail profile templates can accommodate multiple rail profiles
 - Suitable for use with nVent ERICO SBMV2, SBMV4, SBME48VDC and SBME230VAC rail drill machines
 - Installs easily on rail drill machines
 
Specifications
| Hole Size (HS) | 1/4" | 
| Diameter (Ø) | 2.13" | 
| Hole Size (HS) | 6.5 mm | 
| Diameter (Ø) | 54 mm | 
| Material | Steel | 
Brochure

- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.