Grounding Busbars and Supports
Products | 26 results (707 items)

Theft-Deterrent Grounding Busbar, Flange Mount Assembly
Mount assembly for theft deterrent ground bar.

Grounding Busbar
Common earthing point for multiple electrical panels and devices.

Rail Surge Plane Strip Busbar

Telecom Grounding Busbar
Common earthing point for multiple electrical panels and devices.

Electrical Earth Bar
Common earthing point for multiple electrical panels and devices.

Grounding Busbar Mounting Kit
Earth bar mounting kit.

Perimeter Grounding Busbar for Corners
Full room busbar installment designed to fit within or around 90 degree corners.

Grounding Busbar Mounting Kit with Beam Clamp
Earthbar beam clamp mounting kits.

Telecom Main Grounding Busbar
Common earthing point for multiple electrical panels and devices.

Theft-Deterrent Grounding Busbar, Pole Mount Assembly
Theft deterrent busbar that mounts on a standard Schedule 40 ice bridge pole (3.5" or 88.9 mm nominal outer diameter) and provides a path to the buried ground ring via a connection to the post.

Electrical Earth Bar with Enclosure