RackChiller Rack Manifold
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        RackChiller Rack Manifold
RackChiller Rack Manifolds are a configurable solution utilized in liquid cooled applications that require increased uptime and improved power usage effectiveness. Designed with integration and installation in mind, the manifolds utilize plug-and-play style connections, universal mounting features and coexist with other data center accessory equipment.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Delivers water-based coolant from CDU unit or facility manifolds to cold plate equipment
- Standard configuration uses jumper hoses to connect manifold to cold plate equipment (jumper hoses sold separately)
- Hose-whip configuration connects directly to cold plate equipment utilizing hose-whips attached directly to the manifold
- Various dripless, quick disconnect connectors available to match existing cold plate equipment
- Button-style mounting to be used with universal mounting brackets (also used with RackPower PDU products)
- Increases data up-time
- Extends server equipment life span
- Improves data center power usage effectiveness, providing annual return on investment
- Multiple connectivity options to match downstream cooling equipment needs
- Plug-and-play style installation
- Universal mounting features to coexist with other rack accessory equipment (i.e. PDU’s, cable management, airflow management, etc.)
- Two major configurations designed to service alternate secondary cooling loop products
- 1.50 x 1.50 (38mm x 38mm) extruded stainless steel construction
- Friction-drilled, ORB-6 port threads
- Standard manifolds utilize Parker NSP-06 quick disconnect connectors
- Eaton FD-83 supply/return ball valve connector
Specifications
Installation Manual / Instruction Sheet
Warranty Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.