VME System, 8 U, 21 Slot, Open Frame PSU
VME system for 21 VME boards 6 U, 160 mm. The power for the system is supplied by an open frame power supply. A fan control module monitors the fans, the temperature and voltage.
Features
- System in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; Backplane conforms to VITA 1.1‐1994
- Backplane VME21 slot, 6 U, J1/J2 monolithic
- PSU, open frame, 744 W (600 W at < 180 VAC)
- Heat dissipation by 3 fans, from front to rear; temperature‐controlled by fan control module (FCM)
- Display module for DC operating voltages, fan and temperature alarm
- System for vertical board mounting with board formats; Front: 6 U, 160 mm deep; Rear: 6 U, 12 HP, 80 mm deep; for transition modules
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Shielded 19" chassis, Al; 19" bracket, plain top cover and base plate (RAL 9006); front handles (RAL 7016) | 1 | |
| 10 | AC mains input (IEC 320‐C14 plug), mains filter, mains fuse | 1 | |
| 11 | Cable harness to connect all system components | 1 | |
| 2 | Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom front), for vertical board mounting (6 U, 160 mm deep) | 21 | |
| 3 | Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom front), for vertical mounting of transition module (6 U, 80 mm deep) covered with EMC front panel 6 U/12 HP | 3 | |
| 4 | Backplane VME for 6 U boards, 21 slots, J1/J2 monolithic (part no. 23001‐081) | 1 | |
| 5 | Power supply unit, open frame; 744 W (600 W at < 180 VAC; part no. 11098‐140) | 1 | |
| 6 | Fan; rear panel, hinged, 5 U, 84 HP; temperature‐dependent speed control | 3 | |
| 7 | Fan control module (FCM) for fan monitoring/regulating (part no. 23207‐021) | 1 | |
| 8 | Display module | 1 | |
| 9 | Mains switch | 1 | 
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock | 
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
 
             
             
                 
                 
     
     
     
     
     
    