Syspend Monitor and Keyboard Arm
        
        Hover to magnify image or click to enlarge
      
        Syspend Monitor and Keyboard Arm
Syspend Monitor and Keyboard Arm is a heavy-duty but fully adjustable pendant arm system for mounting a flat screen monitor, keyboard and mouse in industrial environments. Display and keyboard can be raised and lowered with one hand. The system is rotatable at the mounting end and the display end to provide optimal operating position. It opens up plant floor space by locating the display where it is convenient for the operator. Keyboard folds up when not in use.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Supports 6-15 lb. loads with an internal gas spring counterbalance
 - "Provides 12"" of vertical height adjustment"
 - Toggle lever locks arm in place when repositioned vertically
 - "3 x 3"" and 4 x-4"" VESA mounting pattern fits most flat screen monitors"
 - Arm swivels 340 degrees at display end and 180 degrees at mounting end
 - Display tilts forward 15 degrees and back 45 degrees to reduce glare
 - "Folds up within 7"" of the wall"
 - Display and keyboard stay level as they travel vertically
 - Side cable manager protects cables and cords from pulling or chafing
 - Easily installs on a wall or vertical surface
 - VELCRO® included to affix keyboard to mounting surface (VELCRO is a trademark of Velcro Industries B.V.)
 - Monitor, keyboard and mouse are not included
 
Specifications
Approval Agency Certificate
Catalog
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.