ProTek Rack Angles
Hover to magnify image or click to enlarge
ProTek Rack Angles
The ProTek Rack Angles support 19in rack equipment in the single- and double-hinged ProTek product. The square- and tapped-hole rack angles support EIA spaced IT equipment that is to be mounted within a ProTek cabinet.
Details
Resources
Features
- The ProTek Rack Angles support 19in rack equipment in the single- and double-hinged ProTek product
- The square- and tapped-hole rack angles support EIA spaced IT equipment that is to be mounted within a ProTek cabinet
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.