ProLine Tie-Down Reducing Bracket
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        ProLine Tie-Down Reducing Bracket
The ProLine Tie-Down Reducing Bracket provides a convenient tie down for vertical or horizontal cable management. It allows front-to-back cable pass through while supporting optional D-Rings and wire management spools. The bracket mounts on either the left or right side of 700- and 800-mm cabinets between the frame and the rack angle to create vertical wiring space. Please note the mounting hardware and 10 VELCRO® Cable Wraps included.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- The ProLine Tie-Down Reducing Bracket provides a convenient tie down for vertical or horizontal cable management
- It allows front-to-back cable pass through while supporting optional D-Rings and wire management spools
- The bracket mounts on either the left or right side of 700- and 800-mm cabinets between the frame and the rack angle to create vertical wiring space
- Please note the mounting hardware and 10 Cable Wraps included
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.