ProLine G2 Sequestr Barrier Panel
        
        Hover to magnify image or click to enlarge
      
        ProLine G2 Sequestr Barrier Panel
Similar in design and function to the standard Barrier Panel, the ProLine G2 Sequestr Barrier Panel is used to join enclosures, while at the same time segregating higher voltage/amperage components in the ProLine G2 Sequestr enclosure from the adjacent controls enclosure. The ProLine G2 Sequestr Barrier Panel incorporates a cutout for passage of the mechanical interlocking components.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- 16 gauge steel construction
 - RAL 7035 textured light-gray polyester powder paint finish
 - Cutouts for passage of mechanical interlocking components present, interlock components sold separately
 - Barrier panel serves as a joining kit between enclosures, no additional joining components are required
 - All mounting hardware is furnished with the Barrier Panel
 
Specifications
| Thickness | 1.52mm | 
| Thickness | 16ga | 
| Color | Light Gray | 
| Finish | Powder Coated | 
| Color Code | RAL 7035 | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.