 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        ProLine 19-in. and 23-in. Rack Angles
The ProLine 19-in. and 23-in. Rack Angles support any standard EIA spaced networking equipment designed to mount within a cabinet. The Rack Angles provide 19-in. rack spacing when mounted in 600-mm wide frames, and 23-in. rack spacing when mounted in 700-mm wide frames. They should be used with frame reducing brackets to provide 19-in. or 23-in. spacing in 700-mm or 800-mm wide frames. There are sizes available for multi-compartment colocation applications. The standard rack angle position is 44 mm behind the door opening. Please note these are furnished in pairs.
Rack angles can be moved forward if desired. Deeper positions require the use of grid straps or mounting channels. For joining cabinets with rack angles in the full forward position, use Joining Kit PJ2FF. Shelves, drawer, guides and pull-out shelves require two sets of rack angles or frame accessory brackets installed in the frame.
For 700- and 800-mm wide cabinets, reducer or cable manager must be ordered.
Features
- The ProLine 19-in. and 23-in. Rack Angles support any standard EIA spaced networking equipment designed to mount within a cabinet
- The Rack Angles provide 19-in. rack spacing when mounted in 600-mm wide frames, and 23-in. rack spacing when mounted in 700-mm wide frames
- They should be used with frame reducing brackets to provide 19-in. or 23-in. spacing in 700-mm or 800-mm wide frames
- There are sizes available for multi-compartment colocation applications
- The standard rack angle position is 44 mm behind the door opening
- Furnished in pairs
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.