Post-Mount Adapter for Syspend VHD-Motion Arm
        
        Hover to magnify image or click to enlarge
      
        Post-Mount Adapter for Syspend VHD-Motion Arm
Adapter for installing the Syspend VHD-Motion Arm on a 3.5-in. OD tube for post mounting or the Syspend Vertical Motion Floorpost with Junction Box.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Heavy-wall 3.5-in. structural tube welded to a 12 x 12 x 3/8-in.-thick baseplate
 - Provides a "rough-in" point and pull box for power and network field wiring
 - Includes internal CAT5 coupler and finger-safe power terminals
 - Two conduit knock-outs can be opened to either 1/2 in. or 3/4 in.
 - Fully gasketed 16 gauge cover panel on junction box can be used for additional conduit attachment
 - Tough, molded ABS junction box is contoured to fit the post and is fluted into the post to protect cables
 
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.