Folding Shelf
Hover to magnify image or click to enlarge
Folding Shelf
The folding shelf can be used on the exterior or the interior of a door to provide a convenient surface for computers, tools or paperwork.
Details
Resources
Features
- Mounts to door using Door Bar Grid Straps (sold separately)
- Locks in two positions - 90 degrees as a shelf and 15 degrees as a writing surface.
- Holds up to 30lb (13.6kg)
- 12 gauge (2.7 mm) brackets
- RAL 7035 textured light-gray polyester powder paint
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.