CS480 Swivel Base External
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        CS480 Swivel Base External
CS480 Swivel Base External allows the entire suspension system to rotate at the point of attachment on a horizontal surface. Arm can be rotated or turned 340 degrees. Base mounting hardware is exposed. Maintenance-free bearings.
Industry Standards
IEC 60529, IP66
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Base can rotate 340 degrees with rotation stop
- Torque preset at factory
- Gasket is included
- Surface mounting fasteners are not provided
- Assembled CS480 HMI Arm System has a max weight load of 89.6 lb. (40.7 kg)
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.