CS480 L-Shaped Pendant Tube
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        CS480 L-Shaped Pendant Tube
CS480 L-Shaped Pendant Tube is pre-cut and shaped with a 90-degree bend to reduce assembly time. For use in conjunction with CS480 Stainless Steel Pendant Arm system components.
Industry Standards
IEC 60529, IP66
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                                                                                                                                                                                                
Features
- Use of these tubes does not compromise the enclosure rating
- Assembled CS480 HMI Arm System has a max weight load of 89.6 lb. (40.7 kg)
Specifications
| Finish | Polished | 
| Material | Stainless Steel 304 | 
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.