Compact Series 4 Flange Elbow Coupling
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Compact Series 4 Flange Elbow Coupling
Compact Series 4 System 80 Flange Elbow Coupling attaches directly to the enclosure for applications where a vertical tube is not required, enabling 300-degree enclosure rotation. Enclosure can be locked in position. Includes access plate for easy wire installation.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Installation hardware, mounting fasteners and gasket included
- Coupling can rotate 300 degrees with stop
- Assembled Compact Series 4 HMI Arm System has a max weight load of 337 lb. (153.2 kg)
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.