CABS Module Kit, UL®
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                            Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Modules provide flexibility to select distance between phases and supports
 - Provides appropriate spacing between busbars in the same phase for cooling
 - Pins align with holes on support rails to allow for incremental positioning
 - Works with copper or aluminium busbar
 - Includes six insulators
 - Installs quickly and easily
 - Halogen free insulators
 - Compact design provides strength and rigidity
 - Engineered and standardized design
 - Time-savings and lower total install costs compared to traditional methods
 - RoHS compliant
 
Specifications
| Typical Application Current Rating | 400 - 4500 A | 
| Dielectric Strength, UL | 1000;1500 | 
| Material | Glass Fibre Reinforced Polyamide | 
| Flammability Rating | UL® 94V-0 | 
| Working Temperature | -40 to 130 °C | 
| Working Temperature | -40 to 266 °F | 
Flyer
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
        cUR QEUY8.E125470
      
      
              
          English
        
      
          
      CSA C22.2 No. 29, CSA C22.2 No. 244
    
      
        cUR QEUY8.E125470
      
      
      
          
      CSA C22.2 No. 29, CSA C22.2 No. 244
    
      
        UR QEUY2.E125470
      
      
              
          English
        
      
          
      ANSI/UL 67, ANSI/UL 891
    
      
        UR QEUY2.E125470
      
      
      
          
      ANSI/UL 67, ANSI/UL 891
    
      
        UKCA, ERIFLEX CABS 
      
      
              
          English
        
      
          
      EN 61439-1
    
      
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.