Compact TDX Panel Protector, 50 kA, 277/480 V Un
Hover to magnify image or click to enlarge
Compact TDX Panel Protector, 50 kA, 277/480 V Un
Catalog#: TDX50C277/480
Details
Application images
Resources
CAD
Features
- Transient Discriminating (TD) Technology provides increased service life
- Built-in features include TD Technology, thermal protection and short circuit current fusing
- Compact NEMA®-4 enclosure design can be flush mounted or installed in a small space
- LED status indication and voltage-free contacts provide remote status monitoring
- 50kA 8/20μs maximum surge rating provides protection suitable for sub-distribution panels and a long operational life
Specifications
PRODUCT ATTRIBUTES
Brochure
Installation Manual / Instruction Sheet
Technical Handbook
Warranty Sheet
Certifications
CE, ERICO TDX
English
EN 61643-11
UL VZCA.E325047
ANSI/UL 1449
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.