Interlock bars, FMB
Hover to magnify image or click to enlarge
Interlock bars, FMB
This connection bar mechanically connects a system actuator with the slave door interlocking kit, and allows the slave door to be opened only when the master door is opened first.
Details
Benefits
Resources
Accessories
Features
- Description: For MCF/MCS enclosures. Interlock rods mechanically link all slave doors to the master door. Rod length corresponds to enclosure door width.
- Material: Zinc plated steel.
- Pack quantity: 5 pieces with mounting material.
Specifications
| Thickness | 3mm |
| Thickness | 11ga |
| Material | Mild Steel |
| Finish | Zinc Plated |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.