Busbar Adapter 250A, WO60
Hover to magnify image or click to enlarge
Busbar Adapter 250A, WO60
Busbar adapters adapted to the component manufacturer's design.
Industry Standards
UL
CSA
GL
Details
Benefits
Resources
Features
- Description: 3-pole busbar adapter 250 A, adapted to the component manufacturer's design.
- Rated voltage: 690 V
- Rated current: 250 A
- For busbars: 12, 15, 20, 25, 30 × 5, 10
- Power dissipation at 80% load: 26.1 W (32023), 10 W (32156)
- Width: 105 mm
- Height: 190 mm
- Pack quantity: 1 pc.
- Approvals: CSA,UL,GL
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.