Varistar CP Seismic Heavy Load Cabinet, Bellcore Zone 4, EMC, 2100H 600W 600D
Cabinet with IP 55 and EMC compliance for extreme seismic environments tested to Bellcore zone 4 with a dynamic load-carrying capacity of 500 kg. Customised solutions with higher loading are available. The cabinet is widely used in ICT applications in earthquake prone areas, Construction and Shipping Facilities, Airports, Railways and many more.
Other dimensions and versions can be configured on the Online Configurator
Features
- Earthquake secure up to Bellcore Zone 4, tested with 500 KGs per Telcordia GR-63 Core, NEBS Certified
- Static load‐carrying capacity 1600 kg
- Type of Protection IP55
- High Shielding capability tested per IEC 61587‐3, with EN45545-2 Fire safety gasket
Specifications
PRODUCT ATTRIBUTES
Test Report
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Welded Seismic frame, Heavy Load, St profile, RAL 7021, with strengthening brackets | 1 | |
10 | 19" panel/slide mount with EIA perforation, St, finish Alzn, front mounted, depth‐adjustable in 25 mm increments | 4 | |
11 | GND/earthing kit, enclosed loose | 1 | |
2 | Seismic Depth Members | 3 | |
3 | EMC, flat top cover, flush, St, finish Galvanized, exterior RAL 7021 | 1 | |
4 | Lifting Eyes | 4 | |
5 | Front door, St, finish Galvanized, powder‐coated RAL 7021, 180° hinge, 4‐point locking, lever handle | 1 | |
6 | Rear panel, screw fixed, St, finish Galvanized, powder‐coated RAL 7021 | 1 | |
7 | Side panel, screw fixed, St, finish Galvanized, powder‐coated RAL 7021 | 2 | |
8 | Base plate, one‐piece, St, finish Galvanized | 1 | |
9 | Seismic Welded Base Plinth 600W RAL7021 | 1 |
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.