

Varistar CP EMC Cabinet, IP 20, With Fan Top Cover, 42 U 2000H 600W 800D
Varistar: Highly versatile, robust welded steel frame electronics cabinet with a wide range of available features including protection against dust and water (IP 20 and IP 55), cooling options from fans to 40kW air-to-water chillers, shock, vibration and seismic resistance up to NEBS GR-63-CORE Bellcore zone 4 and industry leading radio-frequency/electromagnetic (RFI / EMI) shielding of 60 dB at 1 GHz, 40 dB at 3 GHz (tested to IEC 61587-3).
Features
- Shielding 60 dB at 1 GHz, 40 dB at 3 GHz (tested to IEC 61587‐3)
- Shielding 30 dB at 18 GHz, (tested to EN 61000-5-7) with EN45545 gaskets
- Type of protection IP 20
- Static load‐carrying capacity 1600 kg
- Doors with 4‐point locking and screw‐fixed side panels
- Side and rear panels can be installed by one person
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Welded frame, St profile, RAL 7021, with textile gasket all around | 1 | |
2 | Adjustable foot, assembled | 4 | |
3 | Fan top cover, St, IP 20, RAL 7021 | 1 | |
4 | Front door, St, inner surface AlZn, outside RAL 7021, 180° hinge, 4 point locking, lever handle | 1 | |
5 | Rear door, St, inner surface AlZn, outside RAL 7021, 180° hinge, 4 point locking, lever handle | 1 | |
6 | Side panel, screw-fixed, St, inner surface AlZn, outside RAL 7021 | 2 | |
7 | Base plate with cable ducting, St, 1.5 mm, finish Al-Zn; cable entry to rear with conductive seal and perforation in the middle | 1 | |
8 | 19" panel/slide mount with EIA cut‐outs, AlZn, assembled at front, depth‐adjustable in 25 mm increments | 2 | |
9 | GND/earthing kit, enclosed loose | 1 |
CAD Generation
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.