Drop-In Anchor
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
  
    
      
  
    
  
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
              
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
       
  
          
                                      
            
       
  
          
                                      
            
       
  
          
                    
      
    
  
        
                                                                                                      
Features
- Internal thread provides easy removal and serviceability
- Installs flush or below the base surface
- Suitable for redundant non-structural systems on cracked and non-cracked concrete
- Fire resistance class R30-R120 for design of anchorages under exposure to fire
Specifications
| Characteristic Axial Loads from ETA 14-0135 | |||
| Part Number | Cracked Concrete C20/25 | Non-Cracked Concrete C20/25 | Standard Embedment Depth | 
| CAM6030 | - | 2.50 kN | 25 mm | 
| CAM8030 | - | 3.30 kN | 30 mm | 
| CAM10040 | - | 4.40 kN | 40 mm | 
| CAM12050 | - | 6.10 kN | 50 mm | 
| CAM8030S6 | - | - | - | 
| CAM10040S6 | - | - | - | 
| Characteristic Axial Loads from ETA 14-0068 - for redundant non-structural systems | |||
| Part Number | Cracked Concrete C20/25 | Non-Cracked Concrete C20/25 | Standard Embedment Depth | 
| CAM6030 | 0.80 kN | 0.80 kN | 25 mm | 
| CAM8030 | 1.20 kN | 1.20 kN | 30 mm | 
| CAM10040 | 1.70 kN | 1.70 kN | 40 mm | 
| CAM12050 | 2.60 kN | 2.60 kN | 50 mm | 
| CAM8030S6 | 1.20 kN | 1.20 kN | 25 mm | 
| CAM10040S6 | 1.70 kN | 1.70 kN | 40 mm | 
Brochure
Catalog
Certifications
        FM Approved, Anchor 
      
      
              
          English
        
      
          
      FM 1952-2016
    
      
        CE, 14-0068 
      
      
              
          English
        
      
          
      ETA-14/0068
    
      
        CE, 14-0135 
      
      
              
          English
        
      
          
      ETA-14/0135
    
      
        VdS 
      
      
              
          English
        
      
          
      CEA 4001:2021-01
    
      


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.