SBS-FP-xx-16A Control Panel for Pipe Freeze Protection
SBS-FP-xx-16A Control Panel for Pipe Freeze Protection
nVent RAYCHEM SBS-FP-xx-16 A control panel provides an integrated solution for nVent RAYCHEM self-regulating heating cables in pipe freeze protection applications. It offers multi-circuits, each with line sensing control or proportional ambient sensing control (PASC) with integrated electrical protection. A 400 VAC (3 phase) supply is required.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Available with the Elexant 450c with Modbus RS485 port for remote monitoring connectivity, configuration, and ease of integration in a Building Management System (BMS).
- Simple and fast connection of multiple circuits, directly into a single panel
- High capacity, with 3-12 maximum circuit lengths connected into the panel
- Fully integrated system: all connections, circuit protection and safety devices integrated into the panel
- Energy saving: with options for digital line sensing or proportional ambient sensing control (PASC)
- Reliable, complete system from one manufacturer and specifically designed for pipe freeze protection systems
- Reliable during long life: 6 year extended product warranty available, maintenance free
Specifications
Phase Quantity | 3 |
Circuit Breaker | 16 A, Type C |
IP Rating | IP65 |
Protection | Miniature- / Earth Leakage Circuit Breaker |
Mounting | Wall Mounted |
Over Voltage Protection | Yes |
Data Sheet
Engineering Specification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.