Plug-In Unit U-Profile Front Panel for IEL, IET, Handle, 3 U
Hover to magnify image or click to enlarge
Plug-In Unit U-Profile Front Panel for IEL, IET, Handle, 3 U
U-Profile front panel can be shielded with a textile gasket. It can be combined with the IEL and IET or the type 2 handle in trapezoid form.
Details
Resources
Features
- For IEL/IET/Trapeziform Type 2 handle
- Al extrusion, 2.5 mm, front anodized, rear conductive
- U profile, shieldable with textile EMC gasket
- Front panel, 3 U, for front mounting
- Manufacturing process causes various surface structures to appear between 4 to 12 HP and 14 to 16 HP
- Stainless steel alignment pin pressed-in
Specifications
| Material | Aluminum |
| Finish | Anodized; Passivated |
| Accessory Type | Front panel |
| Product Type | Front Panel |
| Type | Front Panel for Handle (PIU) |
Catalog
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.