Reducers 19-Inch Width, CIWR
        
        Hover to magnify image or click to enlarge
      
        Reducers 19-Inch Width, CIWR
These profiles are fixed to the enclosure's frame within 800 mm wide enclosures, at partial or full height, for mounting 19" profiles. They can also be used to reinforce full height 19" profiles by mounting them across the centre of the enclosure.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: Used to obtain 19" mounting facilities in 800 mm wide enclosures. Allows the mounting of CIP/CIPP profiles on partial or full height at any depth.
 - Material: 1.5 mm zinc plated steel.
 - Maximum load: Maximum supported weight is 5000N on 2 pair of CIWR and 8000N on 3 pair of CIWR.
 - Pack quantity: 1 pair with mounting accessories.
 
Specifications
| Thickness | 2mm | 
| Thickness | 14ga | 
| Material | Mild Steel | 
| Finish | Zinc Plated | 
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.