Large Enclosure Door Stop Kit
Hover to magnify image or click to enlarge
Large Enclosure Door Stop Kit
Designed for use with most standard, large mild and stainless steel enclosures to secure the door in the 90 degree open position. Door Stop Kit can be mounted at the top or bottom of the door opening. All parts are plated. Maintains UL/CSA Type 4 and Type 12 if properly installed in an nVent HOFFMAN enclosure.
Details
Resources
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.