nVent CADDY Speed Link Catenary Cable Spool
        
        Hover to magnify image or click to enlarge
      
        nVent CADDY Speed Link Catenary Cable Spool
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
  
    
  
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                                      
            
      
  
          
                                      
            
      
  
          
                    
      
    
  
        
                                                                          Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Used for installing custom lengths of catenary cable with two locking devices
 - Spool with nVent CADDY Speed Link steel wire
 - Wire rope constructed from 7 bundles of 19 strands each of steel aircraft wire
 
Specifications
| Finish | Hot-Dip Galvanized | 
| Material | Steel | 
| Horizontal Intallation | ||
| Preload | 1000 N | 450 N | 
| Static Load 1 (F1) | 490 N | 590 N | 
| Static Load 2 (F2) | 880 N | 1080 N | 
| Static Load 3 (F3) | 980 N | 1180 N | 
| Vertical Installation | ||
| Static Load 4 (F4) | 4440 N | |
Brochure
Installation Manual / Instruction Sheet



- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.