Tinned Aluminum Earthing and Neutral Double Busbar
        
        Hover to magnify image or click to enlarge
      
        Tinned Aluminum Earthing and Neutral Double Busbar
Earthing and Neutral Busbars are used to connect several earthing conductors within a panel and can be used in a variety of different applications such as switchgear and control equipment, electrical equipment, for wind and solar power generation and data centers.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                                                                                      Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Tinned aluminum bar allows for copper or aluminum conductor connections
 - Use to connect several earthing conductors
 - Chamfered holes allow for easy connections
 - Tin plating is corrosion resistant
 - Rigid bar
 - Can be fixed using IRS Angle Support Bracket, DMH Metallic Spacer or DH Distance Holder and Spacer
 - Quick and easy installation
 - RoHS compliant
 
Specifications
| Material | Aluminum | 
| Finish | Tinned | 
Installation Manual / Instruction Sheet
Certifications
        cUR ZMVV8.E323600
      
      
              
          English
        
      
          
      CAN/CSA-C22.2 No. 65
    
      
        cUR ZMVV8.E323600
      
      
      
          
      CAN/CSA-C22.2 No. 65
    
      
        UR ZMVV2.E323600
      
      
              
          English
        
      
          
      ANSI/UL 486A-486B
    
      
        UR ZMVV2.E323600
      
      
      
          
      ANSI/UL 486A-486B
    
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.