Hover to magnify image or click to enlarge
      
        DT2 DIN Rail Surge Protection Class II, 1+0 Mode, 100 kA
Surges and voltage transients are a major cause of expensive electronic equipment failure and business disruption. Damage may result in the loss of capital outlays, such as computers and communications equipment, as well as consequential loss of revenue and profits due to unscheduled system down-time. nVent ERICO offers multiple series of surge protective devices (SPDs) suitable for a vast range of applications that provide reliable protection from voltage transients on power distribution systems. The DT2 Series DIN Rail Surge Protective Devices provide reliable and efficient protection against voltage transients within the IEC Class II and UL Type 1CA environments. Tested and independently certified to the IEC and UL standards, the DT2 Series provides a range of safety and performance features for the harshest environments and suitable for protection within a wide range of applications.
Features
- Compact, yet high surge rated pluggable design, using minimum DIN rail width
 - External back-up fuse is not required up to 315 A (IEC only)
 - Retaining clip ensures enhanced vibration and shock resistance performance
 - Red/Green status indication and change-over contacts standard for remote monitoring
 
Specifications
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.