Plug-In Unit Front Panel for IEL, IET, Type 2 Handle
Hover to magnify image or click to enlarge
Plug-In Unit Front Panel for IEL, IET, Type 2 Handle
Flat front panel. It enables an assembly on IEL, IET or the type 2 handle in trapezoid form.
Details
Resources
Features
- Al, 2.5 mm, front anodized, Rear conductive; trapezium shaped handle, gray, PPE, UL 94 V‐1
- Front panel, flat, unshielded, front mounting
- For IEL/IET/Trapeziform Type 2 handle
Specifications
| Depth | 2.5mm |
| Material | Aluminum |
| Finish | Anodized; Passivated |
| Accessory Type | Front panel |
| Product Type | Front Panel |
| Type | Front Panel for Handle (PIU) |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.