Skip to main content
Please Select Your Country/Language Preferences

front handle Hover to magnify image or click to enlarge

MultipacPRO Front Handle, One-Piece, Width 10 mm

The front handles can be mounted and provide an easier to mount assembly. The handles can be assembled from the front side.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Material Aluminum
Finish Anodized
Works With Chassis; Front Panels
Product Family MultipacPRO; Frame Type Plug-In Unit
Product Type Handle
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.